Vishay Logo

High Voltage Intelligent Battery Shunt Sensor with CAN-FD Interface

The HV-IBSS-CANFD is a reference design that showcases an isolated current and voltage measurement unit connected via CAN-FD. This design provides one current measurement channel and three voltage measurement channels. It also illustrates the effectiveness of our WSBE low TCR battery shunt technology and our CDMA high-precision, low-tracing-error voltage divider in minimizing measurement variations over temperature. Depending on the shunt used, the design can measure continuous currents of up to 1,826 A (with a 5-second overload of 9,000 A) and voltages of up to 1,200 V at a rate of 100 Hz.

Reference

Functional Block Diagram

Diagram 1

Features

  • Low TCR shunt resistor (down to < ± 10 ppm)
  • Voltage up to 1415 V
  • 24-bit analog-digital converter
  • 9 V to 40 V power supply
  • Low thermal EMF (as low as < 1.25 μV/°C)
  • Very low inductance (< 5 nH)

Products

Resistor: WSBE8518

Power Metal Strip® Shunt Resistor, Low TCR (Down to &lt; ± 10 ppm/°C), Very Low Value (Down to 15 µΩ)

Resistor: WSBE8536

Power Metal Strip® Shunt Resistor, Low TCR (Down to &lt; ± 10 ppm/°C), Very Low Value (Down to 15 µΩ)

Resistor: CDMA8M00F1001DEF

Thick Film Chip Dividers, Medium Voltage

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided “as is”. Vishay makes no warranties or representations with regard to the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay's reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or Buyer's use of Vishay reference designs.