Vishay Logo

High Voltage Intelligent Battery Shunt Sensor with USB Interface

The HV-IBSS-USB is a reference design showcasing an isolated current and voltage measurement unit connected via USB-C. This design provides one current measurement channel and one voltage measurement channel. It also demonstrates the effectiveness of our WSBE low TCR battery shunt technology and our CDMA high-precision, low-tracing-error voltage divider in minimizing measurement variation with temperature changes. The HV-IBSS-USB can measure currents of up to ±500 A and voltages of up to ±1000 V. It streams high-resolution data to a virtual COM port at a low frequency.

Reference

<p>Functional Block Diagram</p>

Diagram 1

Features

  • USB-C connections for power and data
  • With terminal emulation suited for a wide variety of operating systems
  • Easy to connect to busbar and lugs via M6 screws
  • Factory two-point current calibration: < 0.2 %
  • Max. 10 ppm/K drift due to shunt
  • Approx. max. 34 ppm/K drift due to AFE and ADC

Products

Resistor: WSBE8518

Power Metal Strip® Shunt Resistor, Low TCR (Down to &lt; ± 10 ppm/°C), Very Low Value (Down to 15 µΩ)

Resistor: CDMA2512

Thick Film Chip Dividers, Medium Voltage

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided “as is”. Vishay makes no warranties or representations with regard to the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay's reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or Buyer's use of Vishay reference designs.