Vishay Logo

Isolated AC Voltage Sensor with Analog Output

In this design, the signal from a discrete TNPV voltage divideror is fed to a VIA0250DD, a high-performance, isolated, differential output amplifier. The VIA0250DD has a linear differential input range of ±250 mV and a linear differential output range of ±2.05 V, which is converted to a single-ended output ranging from 0 V to 2.5 V (OUT to GND). This output is ready to be interfaced with a single-ended ADC or multimeter. Using the combination of a discrete voltage divider and a VIA0250DD isolation amplifier, this design provides an analog output for AC current measurement up to ±400 V rms at a bandwidth of ~ 300 kHz.

Reference

<p>Functional Block Diagram</p>

Diagram 1

Features

  • AC voltage measurements up to 400 VRMS
  • Maximum working isolation voltage of 1200 VRMS
  • Isolated single-ended analog output
  • Low temperature offset and gain drift
  • Large bandwidth of 300 kHz

Products

Isolation Amplifier: VIA0250DD

High Thermal Stability Isolation Amplifier

Resistor: TNPV e3

High Voltage Thin Film Flat Chip Resistors

Resistor: ACAS 0606 AT, ACAS 0612 AT - Precision

Precision Thin Film Chip Resistor Array Superior Moisture Resistivity

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided “as is”. Vishay makes no warranties or representations with regard to the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay's reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or Buyer's use of Vishay reference designs.