Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount
Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount
Download DatasheetProduct Details
Features
- Isolated,bussed and dual terminator schematics available14, 16, or 20 terminal packageMolded case constructionThick film resistive elementsReflow solderableCompatible with automatic surface mounting equipmentReduces total assembly costsFor wave flow soldering contact factoryMaterial categorization: for definitions of compliance please see www.vishay.com/doc?99912
Applications
- 13,15, or 19 resistors with one pin common
- TheSOMCxx01 circuit provides a choice of 13, 15, or 19 nominally equal resistors, each connected between a common lead (14, 16, or 20) and a discrete PC board pin. Commonly used in the following applications:
- 7,8, or 10 isolated resistors
- TheSOMCxx03 circuit provides a choice of 7, 8, or 10 nominally equal resistors with each resistor isolated from all others and wired directly across. Commonly used in the following applications:
- •“Wired OR” pull-up • Power driven pull-up • Powergate pull-up • Line termination
- •Long-line Impedance balancing • LED current limiting • ECL output pull-down • TTL input pull-down
- TTLdual-line terminator; pulse squaring, 12, 14, or 18 pairs of resistors
- (R1resistors are common to leads 14, 16, or 20)
- (R2resistors are common to leads 7, 8, or 10)
- TheSOMCxx05 circuit contains 12, 14, or 18 pairs of resistors. Each pair is connected between ground and a common line. The junctions of these resistor pairs are connected to the input leads.
- The05 circuits are designed for TTL dual-line termination and pulse squaring.
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0