Wraparound and Single-In-Line, Thin Film Nickel Temperature Sensors
Wraparound and Single-In-Line, Thin Film Nickel Temperature Sensors
Download DatasheetProduct Details
Features
- Conforms to the DIN 43760 specs in -60 °C to +180 °C temperature range
- TCR: 6180 ppm/°C (between 0 °C and 100 °C) (3)
- Wide resistance range: 25 Ω to 2500 Ω, TFS-S 25 Ω to 250 Ω, TFS-W
- Packaging available: W/A, SIL
- 2 versions: SMD and through hole
- High stability ( and < 0.2 % 1000 h at Pn at 150 °C)
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0