Vishay Logo
Thin Film 0510 Size Resistor on Alumina image

Thin Film 0510 Size Resistor on Alumina

Thin Film 0510 Size Resistor on Alumina

Download Datasheet

Product Details

Features

  • Wire bondable
  • Chip size: 0.050" x 0.100"
  • Case: 0510
  • Resistance range: 50 Ω to 400 kΩ
  • Alumina substrate
  • Low stray capacitance: < 0.2 pF
  • Resistor material: Nichrome
  • Resistor passivation coat optional
  • Tolerances to 0.05 %
  • Solder pad optional

Applications

  • Vishay EFI CC4- chip resistors provide excellent high-frequency response and are ideally suited for prototyping. Typical application areas are:
  • Amplifiers
  • Oscillators
  • Attenuators
  • Couplers
  • Filters
  • Recommended for hermetic environments where die is not exposed to moisture.

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0