Product Details
Features
- Wire bondable
- Chip size: 0.100 inches square
- Case: 1010
- Resistance range: 50 Ω to 1 MΩ
- Alumina substrate
- Low stray capacitance: < 0.2 pF
- Resistor material: Nichrome
- DC power rating: 400 mW
- Resistor passivation coat optional
- Tolerances to 0.05 %
- Solder pad optional
Applications
- Vishay EFI CC5- chip resistors have excellent power dissipation capability and are ideally suited for prototyping. Not suitable for high moisture applications unless protected.
- Typical application areas are:
- Amplifiers
- Oscillators
- Attenuators
- Couplers
- Filters
- Recommended for hermetic environments where die is not exposed to moisture.
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0