Thin Film Resistor Divider Network on Silicon, User Trimmable
Thin Film Resistor Divider Network on Silicon, User Trimmable
Download DatasheetProduct Details
Features
- Wire bondable
- Chip size SC7 - 0.030"? x 0.030"? SCB - 0.050" x 0.050"?
- Resistance range RT: 100 Ω to 20 kΩ for SC7 100 Ω to 50 kΩ for SCB
- Case: 0303, 0505
- Silicon substrate
- Power: 250 mW or 400 mW capability
- Resistor material: Nichrome
- User trimmable
Applications
- Amplifiers
- Oscillators
- Attenuators
- Couplers
- Filters
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0