Vishay Logo
NiCr Thin Film, Top-Contact Resistor image

NiCr Thin Film, Top-Contact Resistor

NiCr Thin Film, Top-Contact Resistor

Download Datasheet

Product Details

Features

  • Wire bondable
  • Chip size: 0.020" square
  • Case: 0202
  • Resistance range: 20 Ω to 510 kΩ
  • Resistor material: Nichrome
  • Oxidized silicon substrate
  • 125 mW power

Applications

  • Vishay EFI SFN resistor chips are widely used in hybrid packages where space is limited. Designed with capacity to handle substantial power loads, they also have the benefit of nichrome stability.
  • Recommended for hermetic environments where die is not exposed to moisture.

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0