Thin Film Top-Contact Resistor for High Temperature Applications
Thin Film Top-Contact Resistor for High Temperature Applications
Download DatasheetProduct Details
Features
- Qualified to operate at elevated temperatures up to 250 °C
- DC power rating up to 250 mW
- Small Size: 0.02" square
- Case: 0202
- Self passivating tantalum nitride film
- Oxidized silicon substrate
- Wide value range: 100 Ω to 100 kΩ
Applications
- Vishay EFI TSFM top-contact 0.02" square resistor chips are designed to operate at elevated temperatures and power loads in many types of hybrid (chip and wire) assemblies. They are ideally suited for extreme environment applications such as “down hole” drilling.
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0