Vishay Logo
Standard SMD LED PLCC-2 image

Standard SMD LED PLCC-2

Standard SMD LED PLCC-2

Download Datasheet

Product Details

Features

  • SMD LED with exceptional brightness
  • Luminous intensity categorized
  • Compatible with automatic placement equipment
  • EIA and ICE standard package
  • Compatible with IR reflow, vapor phase and wave solder processes according to CECC 00802 and J-STD-020
  • Available in 8 mm tape
  • Low profile package
  • Non-diffused lens: Excellent for coupling to light pipes and backlighting
  • Low power consumption
  • Luminous intensity ratio in one packaging unit IVmax./IVmin. ≤ 1.6
  • Preconditioning according to JEDEC® level 2a
  • ESD-withstand voltage: Up to 2 kV according to JESD22-A114-B
  • AEC-Q101 qualified

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0