An outdoor UPS doesn't get the shelter of a data center — it has to hold a high power load ready to switch on instantly, through humidity, temperature swings, and vibration a typical indoor unit never sees. That humidity resistance starts with Vishay's MKP1848H DC-Link film capacitor, built for high robustness under high humidity to keep the power stage stable outdoors. NTCALUG ring-terminal NTC thermistors add the thermal half of that picture, monitoring busbar and heatsink temperature in the system's hardest-working spots to catch a developing fault before it becomes an outage.
Behind every outage averted is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.