eFuse and Hot-Swap
6 A, 33 mΩ, 2.8 V to 22 V Programmable OVP and Current Limit Switches2 items
6 A, 33 mΩ, 2.8 V to 22 V, eFuse With Programmable Current Limit, and Programmable OVP2 items
3.5 A, 78 mΩ, 2.8 V to 22 V eFuse With Accurate Current Limit, OVP, and Active Reverse Current Blocking2 items
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse with Transient Over Current Blanking6 items
3.5 A, 78 mΩ, 2.8 V to 22 V True Reverse Current Blocking eFuse With Programmable Current Limit and OVP Switch2 items
6 A, 33 mΩ, 2.8 V to 27 V, eFuse With Programmable Current Limit, and Slew Rate2 items
Showing 6 of 6 available options.
Documents
Product Category
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0