Electric turbochargers integrate a 48 V electric motor onto the turbocharger shaft, enabling instantaneous compressor spool-up at low engine RPM and eliminating turbo lag. The application requires power electronics that can drive high frequency motor currents under thermal challenges from the turbocharger housing.
Vishay's power MOSFETs deliver the fast switching the e-turbo motor drive needs, while our current sensing resistors provide the precise current feedback. Automotive Grade inductors filter and stabilize the drive electronics in this compact, thermally demanding application.
Behind the e-turbo charger is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.