Vishay Logo
Conformal Coating, Single-In-Line Thin Film Resistor, Through Hole Networks image

Conformal Coating, Single-In-Line Thin Film Resistor, Through Hole Networks

Conformal Coating, Single-In-Line Thin Film Resistor, Through Hole Networks

Download Datasheet

Product Details

Features

  • Standard design - no NRE
  • Low TCR (10 ppm/°C)
  • Excellent TCR tracking (< 2 ppm/°C)
  • Low noise (< - 35 dB )
  • High stability (0.005 % on ratio, after 2000 h at Pn at +70 °C)
  • Through hole SIL resistors networks
  • Evolution to SMD version see PRA datasheet (www.vishay.com/doc?53033)

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0