Metal Film / Carbon Film (Leaded)
Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors1076 items
High Precision Thin Film Leaded Resistors1190 items
Resistor Networks Metal Film Technology0 items
High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology983 items
High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology0 items
Metal Film Resistors, Hermetically-Sealed, Precision, Matched Sets4 items
Metal Film Resistors, Hermetically-Sealed, Precision, Industrial206 items
0 items
Showing 8 of 59 available options.