Contacting Position Sensors
Single-Turn Continuous Rotation Analog Displacement Sensors0 items
Precision Linear Transducers, Conductive Plastic, up to 450 mm38 items
Precision Linear Transducers, Conductive Plastic, up to 300 mm56 items
Single Turn Continuous Rotation Potentiometer or with Stop-Ends Conductive Plastic Track5 items
Analog Displacement Sensors for Transportation Applications0 items
Custom Capabilities Position Sensors and Variable Resistors0 items
Redundant Sensor Dedicated to Aeronautic Applications0 items
Precision Linear Transducers, Designed for Mounting in Hydraulic or Pneumatic Cylinder, Conductive Plastic (Unsealed Series/Ø 16 mm)0 items
Showing 8 of 40 available options.